Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-3K-HG-P - Fixed receptacle, nut fixing, watertight or vacuum-tight
Bill of material
HGG.3K.304.TLLPVE
PREVIEW
SKU
Part number
HGG.3K.304.TLLPVE
DESC
Description
Fixed receptacle, nut fixing, watertight or vacuum-tight
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
22,6 mm
HOUSING
Housing material
Metal - Stainless steel
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
4
AWGMIN
AWG min
22
AWGMAX
AWG max
14
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D