Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
N-3N-FZG - Straight plug with positioning pin, cable clamp and smooth handling surface
Bill of material
FZG.5N.314.TLMY22
PREVIEW
SKU
Part number
FZG.5N.314.TLMY22
DESC
Description
Straight plug with positioning pin, cable clamp and smooth handling surface
CABLEMIN
Cable diameter (min) in mm
21,6 mm
CABLEMAX
Cable diameter (max) in mm
22,5 mm
HOUSING
Housing material
Metal - Stainless steel
KEYING
Push-Pull latch for manipulator. Female contacts
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
LVCONTACTS
Number of contacts Low Voltage
14
AWGMIN
AWG min
16
AWGMAX
AWG max
12
IP
IP Rating
IP66
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D