Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
H-MH-FWE-MH - Fixed plug, nut fixing (IP68)
Bill of material
FWE.MH.03E.XLZ
PREVIEW
SKU
Part number
FWE.MH.03E.XLZ
DESC
Description
Fixed plug, nut fixing (IP68)
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
Hermaphroditic keying (half moon insert) with male pin 1
CABLEPROTECT
Cable termination protection
For cable bend relief
FOCONTACTS
Number of contacts Fiber Optic
IP
IP Rating
IP68
CONNECTORTYPE
Connector type
Plug - Fixed
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D