Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-FTA - T-plug with two in line receptacles
Bill of material
FTA.00.250.NTF
PREVIEW
SKU
Part number
FTA.00.250.NTF
DESC
Description
T-plug with two in line receptacles
HOUSING
Housing material
Metal - Nickel plated Brass
KEYING
Circular (can rotate)
COAXCONTACTS
Number of contacts Coax
1
IP
IP Rating
IP50
CONNECTORTYPE
Connector type
Coupler & Adaptor
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D