Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-1B-FS - Adjustable right angle Anglissimo plug (8 selective positions) with cable collet
Bill of material
FSJ.2B.326.CLLD82
PREVIEW
SKU
Part number
FSJ.2B.326.CLLD82
DESC
Description
Adjustable right angle Anglissimo plug (8 selective positions) with cable collet
CABLEMIN
Cable diameter (min) in mm
7,3 mm
CABLEMAX
Cable diameter (max) in mm
8,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
26
AWGMIN
AWG min
34
AWGMAX
AWG max
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Plug - Elbow
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D