Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
T7-T7-FMZ - Fixed socket, collet clamp, screw fixing, square flange
Bill of material
FMZ.T7.675.CTL03C
PREVIEW
SKU
Part number
FMZ.T7.675.CTL03C
DESC
Description
Fixed socket, collet clamp, screw fixing, square flange
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
Grey
TRIAXCONTACTS
Number of contacts Triax
1
IP
IP Rating
IP68
TRIAXTERMINATION
Contact Termination Triax
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D