Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
4M-4M-FMN-T - Straight plug, key (N) or keys (P, R, S, T, U, V, W and X) with knurled grip and mold stop
Bill of material
FMN.3M.95B.XLCT66Z
PREVIEW
SKU
Part number
FMN.3M.95B.XLCT66Z
DESC
Description
Straight plug, key (N) or keys (P, R, S, T, U, V, W and X) with knurled grip and mold stop
CABLEMIN
Cable diameter (min) in mm
mm
CABLEMAX
Cable diameter (max) in mm
mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
4
FOCONTACTS
Number of contacts Fiber Optic
4
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews