??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
M-5M-FMN - Straight plug, key (N) or keys (P, R, S, T, U, V, W and X) with knurled grip
Bill of material
FMN.3M.316.XRC10
PREVIEW
SKU
Part number
FMN.3M.316.XRC10
DESC
Description
Straight plug, key (N) or keys (P, R, S, T, U, V, W and X) with knurled grip
CABLEMIN
Cable diameter (min) in mm
7,5 mm
CABLEMAX
Cable diameter (max) in mm
15 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Heatshrink
LVCONTACTS
Number of contacts Low Voltage
16
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D