Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
E-0E-FLA - Elbow plug, cable collet
Bill of material
FLA.0E.250.CTAC45
PREVIEW
SKU
Part number
FLA.0E.250.CTAC45
DESC
Description
Elbow plug, cable collet
CABLEMIN
Cable diameter (min) in mm
4,1 mm
CABLEMAX
Cable diameter (max) in mm
4,5 mm
KEYING
Circular, male
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
COAXCONTACTS
Number of contacts Coax
1
TRIAXCONTACTS
Number of contacts Triax
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
COAXTERMINATION
Contact Termination Coax
Solder
TRIAXTERMINATION
Contact Termination Triax
CONNECTORTYPE
Connector type
Plug - Elbow
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews