Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
4M-4M-FGN - Straight plug with arctic grip
Bill of material
FGX.5M.366.XRY44
PREVIEW
SKU
Part number
FGX.5M.366.XRY44
DESC
Description
Straight plug with arctic grip
CABLEMIN
Cable diameter (min) in mm
14,25 mm
CABLEMAX
Cable diameter (max) in mm
28,5 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
5 keys (alpha=100, beta=125, gamma=40, delta=20, plug: female contacts, receptacle: male contacts)
CABLEPROTECT
Cable termination protection
Heatshrink
LVCONTACTS
Number of contacts Low Voltage
66
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D