Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
F-0F-FG - Straight plug
Bill of material
FGS.FF.304.YLM
PREVIEW
SKU
Part number
FGS.FF.304.YLM
DESC
Description
Straight plug
CABLEMIN
Cable diameter (min) in mm
2,2 mm
CABLEMAX
Cable diameter (max) in mm
6,3 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
4
AWGMIN
AWG min
32
AWGMAX
AWG max
28
IP
IP Rating
IP67
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D