Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
4M-4M-FGN - Straight plug with arctic grip
Bill of material
FGN.2M.308.XRC6
PREVIEW
SKU
Part number
FGN.2M.308.XRC6
DESC
Description
Straight plug with arctic grip
CABLEMIN
Cable diameter (min) in mm
6,5 mm
CABLEMAX
Cable diameter (max) in mm
13 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Heatshrink
LVCONTACTS
Number of contacts Low Voltage
8
AWGMIN
AWG min
24
AWGMAX
AWG max
20
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D