??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
F-2F-FG - Push-pull connector - Straight plug
Bill of material
FGN.2F.312.XLCS
REF
FGN.2F.312.XLCS
DESC
Straight plug
CONTACT
12 Low Voltage
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest (contact-contact):|A|1650 V (AC), 2350 V (DC)
MAXA
7 A
IPRATING
OPTION
:
Download CAD models
Previews
3D
2D