Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
M-1M-FGN_M - Straight plug with arctic grip and MIL spec backend
Bill of material
FGN.1M.302.XLCM
PREVIEW
SKU
Part number
FGN.1M.302.XLCM
DESC
Description
Straight plug with arctic grip and MIL spec backend
CABLEMIN
Cable diameter (min) in mm
4,85 mm
CABLEMAX
Cable diameter (max) in mm
9,7 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For backshell MIL-DTL-38999M
LVCONTACTS
Number of contacts Low Voltage
2
AWGMIN
AWG min
20
AWGMAX
AWG max
16
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D