??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
F-0F-FG - Straight plug
Bill of material
FGN.1F.307.XLC
PREVIEW
SKU
Part number
FGN.1F.307.XLC
DESC
Description
Straight plug
CABLEMIN
Cable diameter (min) in mm
3,8 mm
CABLEMAX
Cable diameter (max) in mm
10,7 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Heatshrink
COLOR
LVCONTACTS
Number of contacts Low Voltage
7
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP67
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D