??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
M-0M-CONTACTS-FGG-FIGURE-1 - Male crimp contact for M series, standard barrel
Bill of material
FGN.0M.555.ZZC
PREVIEW
SKU
Part number
FGN.0M.555.ZZC
DESC
Description
Male crimp contact for M series, standard barrel
HOUSING
Housing material
Metal - Gold plated Brass
KEYING
No keying
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
1
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
No IP rating
LVTERMINATION
Contact Termination Low Voltage
Crimp
PDF
Open PDF
Download CAD models
Previews
3D
2D