??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
F-0F-FG - Push-pull connector - Straight plug
Bill of material
FGN.0F.305.XLCS
REF
FGN.0F.305.XLCS
DESC
Straight plug
CONTACT
5
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest (contact-contact):|A|1250 V (AC), 1770 V (DC)
MAXA
6,5 A
IPRATING
67
OPTION
Download CAD models
Previews
3D
2D