??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
F-0F-FG - Push-pull connector - Straight plug
Bill of material
FGN.0F.302.XLC
REF
FGN.0F.302.XLC
DESC
Straight plug
CONTACT
2
MINTEMP
-15 °C
MAXTEMP
200 °C
TESTV
Vtest (contact-contact):|A|1450 V (AC), 2100 V (DC)
MAXA
10 A
IPRATING
67
OPTION
Download CAD models
Previews
3D
2D