Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-0B-FG-Z - Straight plug, cable collet
Bill of material
FGG.XB.312.CLAD72Z
PREVIEW
SKU
Part number
FGG.XB.312.CLAD72Z
DESC
Description
Straight plug, cable collet
HOUSING
Housing material
Metal - Chrome plated Brass
CABLEPROTECT
Cable termination protection
For cable bend relief
COLOR
Grey
LVCONTACTS
Number of contacts Low Voltage
12
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D