Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
E-6E-FG - Straight plug, cable collet
Bill of material
FGG.6E.856.CLAC175
PREVIEW
SKU
Part number
FGG.6E.856.CLAC175
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
15,6 mm
CABLEMAX
Cable diameter (max) in mm
16,5 mm
KEYING
Hermaphroditic keying (half moon insert) with male pin 1
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
26
COAXCONTACTS
Number of contacts Coax
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D