??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-5K-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.5K.260.CLCC169
REF
FGG.5K.260.CLCC169
DESC
Straight plug, cable collet
CONTACT
7 Coax (75 Ohm)
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
MAXA
5 A
OPTION
IPRATING
68
Download CAD models
Previews
3D
2D