Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-0B-FG - Straight plug, cable collet
Bill of material
FGG.5B.260.CLCD238
PREVIEW
SKU
Part number
FGG.5B.260.CLCD238
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
21,6 mm
CABLEMAX
Cable diameter (max) in mm
23,5 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
HVCONTACTS
Number of contacts High Voltage
FOCONTACTS
Number of contacts Fiber Optic
COAXCONTACTS
Number of contacts Coax
7
TRIAXCONTACTS
Number of contacts Triax
FLUIDICCONTACTS
Number of contacts Fluidic
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
Crimp
TRIAXTERMINATION
Contact Termination Triax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D