??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-5B-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.5B.260.CLCD195
REF
FGG.5B.260.CLCD195
DESC
Straight plug, cable collet
CONTACT
7 Coax (75 Ohm)
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
MAXA
5 A
OPTION
IPRATING
50
Download CAD models
Previews
3D
2D