Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-0K-FG-Z - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGG.4K.348.CLCC15Z
PREVIEW
SKU
Part number
FGG.4K.348.CLCC15Z
DESC
Description
Straight plug, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
14,1 mm
CABLEMAX
Cable diameter (max) in mm
15 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
48
FOCONTACTS
Number of contacts Fiber Optic
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
FLUIDICCONTACTS
Number of contacts Fluidic
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
COAXTERMINATION
Contact Termination Coax
TRIAXTERMINATION
Contact Termination Triax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D