Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
P-3P-FG-J - Straight plug with key and cable seal
Bill of material
FGG.3P.314.PLYD95J
PREVIEW
SKU
Part number
FGG.3P.314.PLYD95J
DESC
Description
Straight plug with key and cable seal
CABLEMIN
Cable diameter (min) in mm
8,6 mm
CABLEMAX
Cable diameter (max) in mm
9,5 mm
HOUSING
Housing material
Plastic - PSU
KEYING
User configurable, 1 of 11 key positions. Plug: male contacts, Receptacle: female contacts
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
15
FOCONTACTS
Number of contacts Fiber Optic
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP61
LVTERMINATION
Contact Termination Low Voltage
Crimp
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D