Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-3K-FG_O - Straight plug with oversize cable collet
Bill of material
FGG.3K.8H4.CLAK151
PREVIEW
SKU
Part number
FGG.3K.8H4.CLAK151
DESC
Description
Straight plug with oversize cable collet
CABLEMIN
Cable diameter (min) in mm
14,1 mm
CABLEMAX
Cable diameter (max) in mm
15 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
HVCONTACTS
Number of contacts High Voltage
FOCONTACTS
Number of contacts Fiber Optic
COAXCONTACTS
Number of contacts Coax
FLUIDICCONTACTS
Number of contacts Fluidic
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D