Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-3K-FG-O - Straight plug with oversize cable collet
Bill of material
FGG.3K.7H0.CJCK12
PREVIEW
SKU
Part number
FGG.3K.7H0.CJCK12
DESC
Description
Straight plug with oversize cable collet
CABLEMIN
Cable diameter (min) in mm
12,1 mm
CABLEMAX
Cable diameter (max) in mm
12,8 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
10
HVCONTACTS
Number of contacts High Voltage
2
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
HVTERMINATION
Contact Termination High Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D