??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-3B-FG_Z - Push-pull connector - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGG.3B.330.CYTD82Z
REF
FGG.3B.330.CYTD82Z
DESC
Straight plug, cable collet and nut for fitting a bend relief
CONTACT
30
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
MAXA
3,5 A
OPTION
Z : Nut for fitting a bend relief
IPRATING
50
Download CAD models
Previews
3D
2D