Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-2K-FG-Z - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGG.2K.542.CLAC60Z
PREVIEW
SKU
Part number
FGG.2K.542.CLAC60Z
DESC
Description
Straight plug, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
5,3 mm
CABLEMAX
Cable diameter (max) in mm
6,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
3
PROTOCOL
Protocol
USB 3.1 (10Gb/s)
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP68
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D