??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-1B-FG-Z - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGG.1B.512.CTAD52Z
PREVIEW
SKU
Part number
FGG.1B.512.CTAD52Z
DESC
Description
Straight plug, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
4,3 mm
CABLEMAX
Cable diameter (max) in mm
5,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
7
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
2
PROTOCOL
Protocol
1000 Base-T1 (1Gb/s)
AWGMIN
AWG min
30
AWGMAX
AWG max
26
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D