??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-1B-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.1B.308.CLTD62
REF
FGG.1B.308.CLTD62
DESC
Straight plug, cable collet
CONTACT
8
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
MAXA
5 A
IPRATING
50
OPTION
Download CAD models
Previews
3D
2D