??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
T-0T-FGG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.0T.305.CLAC35
REF
FGG.0T.305.CLAC35
DESC
Straight plug, cable collet
CONTACT
5 Low Voltage
TESTV
Vtest (contact-contact):|A|700 V (DC)500V (AC)
MAXA
6,5 A
OPTION
Z : Nut for fitting a bend relief
MINTEMP
-55 °C
MAXTEMP
200 °C
Download CAD models
Previews
3D
2D