Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
T-0T-FGG - Straight plug, cable collet
Bill of material
FGG.0T.302.CLAC35
PREVIEW
SKU
Part number
FGG.0T.302.CLAC35
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
3,1 mm
CABLEMAX
Cable diameter (max) in mm
3,5 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
2
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
PROTOCOL
Protocol
AWGMIN
AWG min
28
AWGMAX
AWG max
20
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D