??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-0K-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.0K.304.CLAC15
REF
FGG.0K.304.CLAC15
DESC
Straight plug, cable collet
CONTACT
4
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)
MAXA
7 A
IPRATING
68
OPTION
Download CAD models
Previews
3D
2D