??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-0K-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.0K.303.CLAC20
REF
FGG.0K.303.CLAC20
DESC
Straight plug, cable collet
CONTACT
3
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest (contact-contact):|A|1200 V (AC), 1700 V (DC)
MAXA
8 A
IPRATING
68
OPTION
Download CAD models
Previews
3D
2D