??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-0K-FG_Z - Push-pull connector - Straight plug, cable collet and nut for fitting a bend relief
Bill of material
FGG.0K.250.CTAC30Z
REF
FGG.0K.250.CTAC30Z
DESC
Straight plug, cable collet and nut for fitting a bend relief
CONTACT
1 Coax (50 Ohm)
MINTEMP
-55 °C
MAXTEMP
200 °C
OPTION
Z : Nut for fitting a bend relief
IPRATING
68
Download CAD models
Previews
3D
2D