??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-0B-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.0B.307.CLAD21
REF
FGG.0B.307.CLAD21
DESC
Straight plug, cable collet
CONTACT
7
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|800 V (AC), 1130 V (DC)
MAXA
2,5 A
IPRATING
50
Download CAD models
Previews
3D
2D