??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-0B-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.0B.302.CLAD25
REF
FGG.0B.302.CLAD25
DESC
Straight plug, cable collet
CONTACT
2
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1300 V (AC), 1840 V (DC)
MAXA
10 A
IPRATING
50
Download CAD models
Previews
3D
2D