??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
R-0R-FGG_0R - Straight plug, key (G) or key (A), with cable collet
Bill of material
FGA.0R.337.VLC62
PREVIEW
SKU
Part number
FGA.0R.337.VLC62
DESC
Description
Straight plug, key (G) or key (A), with cable collet
CABLEMIN
Cable diameter (min) in mm
1,6 mm
CABLEMAX
Cable diameter (max) in mm
6,2 mm
HOUSING
Housing material
Plastic - PBT (Crastin®)
KEYING
3 keys (alpha=42,gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
37
AWGMIN
AWG min
32
AWGMAX
AWG max
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D