Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
S-3S-FFA - Straight plug, cable collet
Bill of material
FFA.5S.810.CLAC112
PREVIEW
SKU
Part number
FFA.5S.810.CLAC112
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
10,1 mm
CABLEMAX
Cable diameter (max) in mm
11 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Hermaphroditic keying (half moon insert) with male pin 1
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
10
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
1
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D