??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-3S-FFA - Straight plug, cable collet
Bill of material
FFA.4S.160.CTLC10
PREVIEW
SKU
Part number
FFA.4S.160.CTLC10
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
9,1 mm
CABLEMAX
Cable diameter (max) in mm
10 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
1
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
AWGMIN
AWG min
16
AWGMAX
AWG max
8
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
TRIAXTERMINATION
Contact Termination Triax
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D