Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
E-1E-FFA-O - Straight plug with oversize cable collet and nut for fitting a bend relief
Bill of material
FFA.1E.650.CTWK70Z
PREVIEW
SKU
Part number
FFA.1E.650.CTWK70Z
DESC
Description
Straight plug with oversize cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
6,6 mm
CABLEMAX
Cable diameter (max) in mm
7 mm
KEYING
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
1
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
COAXTERMINATION
Contact Termination Coax
TRIAXTERMINATION
Contact Termination Triax
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D