Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
0A-0A-FFA - Straight plug with cable collet and nut for fitting a bend relief
Bill of material
FFA.0A.250.FTAC52
PREVIEW
SKU
Part number
FFA.0A.250.FTAC52
DESC
Description
Straight plug with cable collet
CABLEMIN
Cable diameter (min) in mm
4 mm
CABLEMAX
Cable diameter (max) in mm
5,1 mm
HOUSING
Housing material
Metal - Chrome plated Brass
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
COAXCONTACTS
Number of contacts Coax
1
IP
IP Rating
IP50
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D