Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
S-00-FFA - Straight plug with cable collet
Bill of material
FFA.00.250.NLAC22
PREVIEW
SKU
Part number
FFA.00.250.NLAC22
DESC
Description
Straight plug with cable collet
CABLEMIN
Cable diameter (min) in mm
1,8 mm
CABLEMAX
Cable diameter (max) in mm
2,2 mm
HOUSING
Housing material
Metal - Nickel plated Brass
KEYING
Circular, male
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COAXCONTACTS
Number of contacts Coax
1
IP
IP Rating
IP50
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D