??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
00-00-FFA_Z - Push-pull connector - Straight plug with cable collet and nut for fitting a bend relief
Bill of material
FFA.00.250.DTAC31Z
REF
FFA.00.250.DTAC31Z
DESC
Straight plug with cable collet and nut for fitting a bend relief
CONTACT
1 Coax (50 Ohm)
TESTV
Vtest: 2100 V (AC), 3000 V (DC)
MAXA
4 A
OPTION
Z : Nut for fitting a bend relief
IPRATING
50
Download CAD models
Previews
3D
2D