Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-FFA_Z - Straight plug with cable collet and nut for fitting a bend relief
Bill of material
FFA.00.250.CTAC27Z
PREVIEW
SKU
Part number
FFA.00.250.CTAC27Z
DESC
Description
Straight plug with cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
2,3 mm
CABLEMAX
Cable diameter (max) in mm
2,7 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, male
CABLEPROTECT
Cable termination protection
For cable bend relief
COAXCONTACTS
Number of contacts Coax
1
IP
IP Rating
IP50
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D