Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-2B-FE_Z - Straight plug, cable collet, front seal and nut for fitting a bend relief (IP 54 when mated)
Bill of material
FEA.2B.332.CLAD92Z
PREVIEW
SKU
Part number
FEA.2B.332.CLAD92Z
DESC
Description
Straight plug, cable collet, front seal and nut for fitting a bend relief (IP 54 when mated)
CABLEMIN
Cable diameter (min) in mm
8,3 mm
CABLEMAX
Cable diameter (max) in mm
9,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
32
FOCONTACTS
Number of contacts Fiber Optic
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
PROTOCOL
Protocol
AWGMIN
AWG min
34
AWGMAX
AWG max
28
IP
IP Rating
IP54
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D