Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
N-4N-FDY - Straight plug with positioning pin, cable clamp and smooth handling surface, short version, for lever latching
Bill of material
FDY.4N.304.TLLC85
PREVIEW
SKU
Part number
FDY.4N.304.TLLC85
DESC
Description
Straight plug with positioning pin, cable clamp and smooth handling surface, short version, for lever latching
HOUSING
Housing material
Metal - Stainless steel
KEYING
Push-Pull latch with additional lever. Female contacts
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
4
COAXCONTACTS
Number of contacts Coax
AWGMIN
AWG min
18
AWGMAX
AWG max
10
IP
IP Rating
IP66
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D