Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
T7-T7-FAZ-Z - Plug, crimp, nut for fitting a bend relief
Bill of material
FAZ.T7.675.CTA04CZ
PREVIEW
SKU
Part number
FAZ.T7.675.CTA04CZ
DESC
Description
Plug, collet clamp, nut for fitting a bend relief
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, male
CABLEPROTECT
Cable termination protection
For cable bend relief
COLOR
Grey
TRIAXCONTACTS
Number of contacts Triax
1
IP
IP Rating
IP68
TRIAXTERMINATION
Contact Termination Triax
Solder
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D