Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
F-FF-FAN-304 - Please contact LEMO for more details
Bill of material
FAN.FF.304.XLC
PREVIEW
SKU
Part number
FAN.FF.304.XLC
DESC
Description
Please contact LEMO for more details
CABLEMIN
Cable diameter (min) in mm
2,2 mm
CABLEMAX
Cable diameter (max) in mm
6,3 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
4
AWGMIN
AWG min
32
AWGMAX
AWG max
28
IP
IP Rating
IP67
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews